PC40LX006B20-0600PJ1

PC40LX006B20-0600PJ1
PC Series Precision Linear Actuators

PC Series, 55 x 55 mm Profile, Dynamic Load: 6000 N, Max Usable Stroke: 580 mm, Inline Style, Directly coupled, Redimount Flange, Front Mounting Plate

Lead Time:  4 Weeks*
$2198.25 each**
Max Stroke Length:

Min: 120 mm  Max: 1200 mm  Tolerance +/- 1 mm

*See CAD model for cylinder mounting.


  • Compact, robust and reliable
  • Single point lubrication
  • IP65 as standard
  • Smooth exterior profile

Specifications

Specification Value
Weight 5.0 kg (10.964 lb)
Repeatability 0.010 ± mm
Maximum Operating Temperature 70 °C
Minimum Operating Temperature -20 °C
Maximum Duty Cycle 100 %
Ball Screw Yes
IP65 Yes
Lubrication One point lubrication of ballscrew
Lead 20 mm (0,,79 in)
Max Stroke Length 580 mm (23 in)

Performance

Performance Value
Maximum load, Fx 6,000 N (1,300 lbf)
Maximum load, Fy 50 N (11 lbf)
Maximum load, Fz 50 N (11 lbf)
Maximum Side Load 25 N·m
Input torque, maximum (RediMount models) 5,8 N·m
Drive shaft force (Frd), maximum 650 N (150 lbf)
Drive shaft torque/input torque (Mta), max 24 N·m
Input speed, maximum 5,000 rpm
Acceleration, maximum 10 m/s²

Get Quote

*Please fill out the information below so we can best assist you: