PC32LX367B10-0800TM1 - Product Obsolete

Product PC32LX367B10-0800TM1 is now an obsolete item.

Review our current product offering through our PC Series Overview page.

PC32LX367B10-0800TM1
PC32LX367B10-0800TM1

Actuator, Precision, Motor not included, Direct Drive, Inline, 800 mm Stroke, 10 mm Travel Per Shaft Rev, No Brake, 3200 N


  • Compact, robust and reliable
  • IP65 as standard
  • High precision ball nut
  • Stainless steel extension tube
  • Stainless steel male rod adapter
  • Single point lubrication
  • Large diameter ball screw
  • Smooth exterior profile
  • Mounting accessories according to pneumatic ISO standard

Dimensions

dimensions
DimensionValue
[L]905 mm
[Smax] Stroke800 mm
Diameter, Nominal Screw12 mm
Travel Per Shaft Rev10 mm

Specifications

SpecificationsValue
Adapter Options, Rod EndMale thread, M10x1.25 
BrakeNo Brake 
Cylinder Mounting OptionsTrunnion, Front 
Drive TypeDirect Drive, Inline 
IP RatingIP65 
Motor TypeMotor not included 
Profile Size45 x 45 mm 
Screw TypeBall 
Temperature Max70 °C
Temperature Min-20 °C
Weight3.4 kg

Performance

PerformanceValue
Input speed, maximum6000 RPM
Load, Dynamic3200 N
Maximum Acceleration10 m/s²
Maximum Linear Speed1 m/s
Repeatability0.01 mm

Get Quote

*Please fill out the information below so we can best assist you: