PC32LX098B10-0900MM1

PC32LX098B10-0900MM1
PC Series Precision Linear Actuators

PC Series, 45 x 45 mm Profile, Dynamic Load: 3200 N, Max Usable Stroke: 890 mm, Inline Style, Directly coupled, Redimount Flange, Trunnion (Movable)

Lead Time:  3 Weeks*
$1888.66 each**
Max Stroke Length:

Min: 80 mm  Max: 1200 mm  Tolerance +/- 1 mm

*See CAD model for cylinder mounting.


  • Compact, robust and reliable
  • Single point lubrication
  • IP65 as standard
  • Smooth exterior profile

Dimensions

Dimensions
Dimension Value
Smax 900 mm (35.433 in)
Max Usable Stroke 890 mm (35.039 in)
Srm Motor Mount Not Defined Yet
Lrm Motor Mount Not Defined Yet
Ltot 1,005.00 mm (39.567 in)
BC Motor Mount Not Defined Yet
A1 Grease port
A5 Side of cover tube for mounting of sensors

Specifications

Specification Value
Weight 3.7 kg (8.247 lb)
Repeatability 0.010 ± mm
Maximum Operating Temperature 70 °C
Minimum Operating Temperature -20 °C
Maximum Duty Cycle 100 %
Ball Screw Yes
IP65 Yes
Lubrication One point lubrication of ballscrew
Lead 10 mm (0.39 in)
Max Stroke Length 890 mm (35 in)

Performance

Performance Value
Maximum load, Fx 3,200 N (720 lbf)
Maximum load, Fy 20 N (4.5 lbf)
Maximum load, Fz 20 N (4.5 lbf)
Maximum Side Load 25 N·m
Input torque, maximum (RediMount models) 5.1 N·m
Drive shaft force (Frd), maximum 300 N (67 lbf)
Drive shaft torque/input torque (Mta), max 9.2 N·m
Input speed, maximum 6,000 rpm
Acceleration, maximum 10 m/s²

Get Quote

*Please fill out the information below so we can best assist you: