PC25PA042B03-0200CC1 - Product Obsolete

Product PC25PA042B03-0200CC1 is now an obsolete item.

Review our current product offering through our PC Series Overview page.

PC25PA042B03-0200CC1
PC25PA042B03-0200CC1

Actuator, Precision, Motor not included, Belt Gear Drive, Parallel, 200 mm Stroke, 3 mm Travel Per Shaft Rev, No Brake, 1250 N


  • Compact, robust and reliable
  • IP65 as standard
  • High precision ball nut
  • Stainless steel extension tube
  • Stainless steel male rod adapter
  • Single point lubrication
  • Large diameter ball screw
  • Smooth exterior profile
  • Mounting accessories according to pneumatic ISO standard

Dimensions

dimensions
DimensionValue
[L]301.5 mm
[Smax] Stroke200 mm
Diameter, Nominal Screw10 mm
Travel Per Shaft Rev3 mm

Specifications

SpecificationsValue
Adapter Options, Rod EndFront Clevis 
BrakeNo Brake 
Cylinder Mounting OptionsRear Clevis 
Drive TypeBelt Gear Drive, Parallel 
IP RatingIP65 
Motor TypeMotor not included 
Profile Size34 x 34 mm 
Screw TypeBall 
Temperature Max70 °C
Temperature Min-20 °C
Weight1.2 kg

Performance

PerformanceValue
Input speed, maximum8000 RPM
Load, Dynamic1250 N
Maximum Acceleration10 m/s²
Maximum Linear Speed0.4 m/s
Repeatability0.01 mm

Get Quote

*Please fill out the information below so we can best assist you: