PBO16OPN-SSDPHP

PBO16OPN-SSDPHP
Precision Bearings

Precision, Steel Ball Bushing Bearing Pillow Block, 1.000 in, Open, Not Self-Aligning, Corrosion Resistant

Lead Time:  5 Days*

  • Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
  • The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
  • The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.

Dimensions

Dimensions
Dimension Value
A 82.55 mm (3.250 in)
a 60.00 ° (60.000 °)
B 73.15 mm (2.880 in)
B1 57.15 mm (2.250 in)
d 25.40 mm (1.000 in)
E 14.22 mm (0.560 in)
E1 63.50 mm (2.500 in)
E2 38.10 mm (1.500 in)
F1 9.65 mm (0.380 in)
H 34.93 mm (1.375 in)
H1 60.45 mm (2.380 in)
N 7.11 mm (0.280 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Open
Corrosion Resistant Option LBBB.Ball.StainlessSteel(uptoandincluding1")
Lubrication Option DP
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class L
Wipers, Seals
Weight 0.816 kg / 1.8 lbs
Nominal Diameter 25.400 mm / 1 in
Length 73.152 mm / 2.88 in
Height 60.452 mm / 2.38 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 747.301 N / 168 lbf

Get Quote

*Please fill out the information below so we can best assist you: