PB32A-HP

PB32A-HP
Precision Bearings

Precision, Steel Ball Bushing Bearing Pillow Block, 2.000 in, Not Self-Aligning, Closed Pillow Block, Not Corrosion Resistant

Lead Time:  5 Days*

  • Precision Steel Ball Bushing bearings offer great improvements in efficiency, productivity, and accuracy over high-friction plain bearings flat-ways.
  • The all-steel design makes the bearing product line perfect for replacing plain bearings in high temperature applications.
  • The steel sleeve anti-friction recirculating ball bushing provides rigid low drag movement – ~100x lower drag coefficient than a plain contact bearing.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.

Dimensions

Dimensions
Dimension Value
A 152.40 mm (6.000 in)
B 127.00 mm (5.000 in)
B1 88.90 mm (3.500 in)
d 50.80 mm (2.000 in)
E1 114.30 mm (4.500 in)
E2 63.50 mm (2.500 in)
F1 16.00 mm (0.630 in)
H 63.50 mm (2.500 in)
H1 120.65 mm (4.750 in)
N 10.41 mm (0.410 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Not self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class S
Wipers, Seals
Weight 4.763 kg / 10.5 lbs
Nominal Diameter 50.800 mm / 2 in
Length 127.000 mm / 5 in
Height 120.650 mm / 4.75 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 4,893.044 N / 1100 lbf

Get Quote

*Please fill out the information below so we can best assist you: