P24-21B5-06 - Product Obsolete

Product P24-21B5-06 is now an obsolete item.

Product P24-21B5-06 is now an obsolete item. Review our current product offering through our Linear Actuator Product Selector.

P24-21B5-06
P24-21B5-06

Actuator, Electrak 100, 24 Vdc, 6 in


  • Wiper and O-ring Seals give double protection against dirt, dust and water contamination
  • Cover tube stiffeners provide smooth extension and increase load support
  • Completely gasketed housing and motor safely seals all wires and internal components for equally efective use indoors or outside
  • Permanently lubricated with aircraft quality lubricants - you'll never need to add or change lubricant
  • Stainless steel extension tube protects against corrosion

Dimensions

dimensions
DimensionValue
[S]6 in

Specifications

SpecificationsValue
Anti-rotationNo 
BrakeIntegral Holding Brake 
IP RatingIP65 
Manual OverrideNo 
MaterialCopper; Steel; Zinc; Aluminum; Plastic 
Motor ControlNone 
Nominal Stroke6 in
Protection, End-of-strokeNone 
Protection, OverloadNone 
Screw TypeBall 
Voltage24 Vdc 
Weight16 lb

Performance

PerformanceValue
Duty Cyle25 %
Restraining Torque100 in-lbs

Get Quote

*Please fill out the information below so we can best assist you: