OPNS750SS

OPNS750SS
OPNS750SS

Linear Bearing, Seal, External, Accessory, 0.75 in, Open, Stainless

Lead Time:  1 Day  *
each**

  • For use with Thomson Ball Bushing® Bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.75 in
[OD] Outside Diameter1.254 in
[T]0.125 in

Specifications

SpecificationsValue
Closed/OpenOpen 
MaterialStainless Steel; Rubber 
UPC Number662486902782 
Weight0.1 lb

Get Quote

*Please fill out the information below so we can best assist you: