OPNS1500SS

OPNS1500SS
OPNS1500SS

Linear Bearing, Seal, External, Accessory, 1.5 in, Open, Stainless

Lead Time:  Contact Factory  *
each**

  • For use with Thomson Ball Bushing® Bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1.5 in
[OD] Outside Diameter2.379 in
[T]0.375 in

Specifications

SpecificationsValue
Closed/OpenOpen 
MaterialStainless Steel; Rubber 
UPC Number662486073451 
Weight0.1 lb

Get Quote

*Please fill out the information below so we can best assist you: