MX12-B8M05P0

MX12-B8M05P0

Actuator, MaxJac heavy duty actuator, 12 Vdc, Dynamic Load: 800 N, ball screw, 55 mm/s, Max Stroke Length: 50 mm, Control: Analog Signal (Standard)

Lead Time:  10 Weeks*
$657.48 each**

    • Designed for industrial applications
    • Rugged aluminum housing with IP69K
    • High efficiency
    • Hard coat anodizing for high corrosion resistance
    • Virtually maintenance free
    • Non contact analog position feedback signal

Dimensions

Dimensions
Dimension Value
A 206.0 mm (8.110 in)
S 50.0 mm (1.969 in)

Specifications

Specification Value
Anti-Rotation No
Brake No, self-locking worm screw, back driving ball screw
Certifications CE
End Play, Max 0.200 mm / 0.008 in
IP Rating, Dynamic N/A
IP Rating, Static IP66, IP69K
Manual Override No
Material Aluminum, Stainless Steel
Nominal Stroke 50.00 mm / 1.97 in
Protection, End of Stroke None
Protection, Mid Stroke None
Screw Type Ball
Temperature Max 85 °C / 185 °F
Temperature Min -40 °C / -40 °F
Temperature Monitoring No
Voltage 12 Vdc
Voltage Tolerance 9-16 VDC
Maximum Current Draw 7.2 amp
Weight 1.500 kg / 3.307 lbs
Control None
Feedback Potentiometer
Serialized No
Smart Actuation No
Contains Liquids No
Returnable No

Performance

Max Speed and Current vs Load

Performance Value
Duty Cycle 25%
Load, Dynamic 800 N / 180 lbf
Load, Static 800 N / 180 lbf
Restraining Torque 2.00 N / 0.45 lbf
Salt Spray Resistance 500 hr
Max Speed 60.00 mm/s / 2.36 in/s
Min Speed 30.00 mm/s / 1.18 in/s

Get Quote

*Please fill out the information below so we can best assist you: