MTS3708

MTS3708
Lead Nut

MTS, Standard Backlash, Acetal, 0.375 in x 0.125 in Lead Nut, Right Hand Thread Direction, 75 lbf Max Dynamic Load

Lead Time:  3 Days*
$29.51 each**

  • The MTS models provide the excellent lubricity and dimensional stability of our proprietary Acetal with the convenience of an integral flange.
  • Composite nut materials offer outstanding lubricant capability and low wear
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
A 18.0 mm (0.71 in)
B Max 38.1 mm (1.50 in)
D 38.1 mm (1.50 in)
E 5.1 mm (0.20 in)
F 5.1 mm (0.20 in)
I 11.9 mm (0.47 in)
BCD 28.6 mm (1.12 in)

Specifications

Specification Value
Screw Thread Form Acme
Mating Screw Diameter 9.53 mm (0.375 in)
Lead 3.18 mm (0.125 in)
Thread Direction Right Hand
Nut Mounting Style Flanged
Nut Material Acetal
Max Axial Backlash 0.254 mm (0.0100 in)
Drag Torque Free Wheeling
Efficiency 54%
Max Temperature 82.2 °C (180 °F)

Performance

Performance
Performance Value
Max Dynamic Load 333.6 N (75.0 lbf)

Get Quote

*Please fill out the information below so we can best assist you: