MTS16X4M

MTS16X4M
Lead Nut

MTS, Standard Backlash, Acetal, 16 mm x 4 mm Lead Nut, Right Hand Thread Direction, 778 N Max Dynamic Load

Lead Time:  3 Days*
$35.33 each**

  • The MTS models provide the excellent lubricity and dimensional stability of our proprietary Acetal with the convenience of an integral flange.
  • Composite nut materials offer outstanding lubricant capability and low wear
Click here to optimize your design with a custom lead screw and nut solution.

Dimensions

Dimensions
Dimension Value
A 22.4 mm (0.88 in)
B Max 41.4 mm (1.63 in)
D 38.1 mm (1.50 in)
E 5.1 mm (0.20 in)
F 7.6 mm (0.30 in)
BCD 30.2 mm (1.19 in)

Specifications

Specification Value
Screw Thread Form Acme
Mating Screw Diameter 16.00 mm (0.630 in)
Lead 4.00 mm (0.157 in)
Thread Direction Right Hand
Nut Mounting Style Flanged
Nut Material Acetal
Max Axial Backlash 0.250 mm (0.0098 in)
Drag Torque Free Wheeling
Efficiency 47%
Max Temperature 82.2 °C (180 °F)

Performance

Performance
Performance Value
Max Dynamic Load 778.0 N (174.9 lbf)

Get Quote

*Please fill out the information below so we can best assist you: