MODKIT8-L4L

MODKIT8-L4L
MODKIT8-L4L

Linear Bearing, Lube 4 Life Kit, Accessory, 0.5 in, Closed; Use with 0.5 in Nominal Diameter Closed Bushing Bearings

Lead Time:  2 Weeks  *
each**

  • For use with Thomson Ball Bushing® Bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter0.5 in
[A]0.45 in
[B]0.23 in
[D1]0.94 in
[D2]0.888 in

Specifications

SpecificationsValue
Closed/OpenClosed 
MaterialAluminum; Polymer 
UPC Number662486260615 

Get Quote

*Please fill out the information below so we can best assist you: