MODKIT20OPN-L4L

MODKIT20OPN-L4L
MODKIT20OPN-L4L

Linear Bearing, Lube 4 Life Kit, Accessory, 1.25 in, Open; Use with 1.25 in Nominal Diameter Open Bushing Bearings

Lead Time:  2 Weeks  *
each**

  • For use with Thomson Ball Bushing® Bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1.25 in
[A]0.78 in
[B]0.42 in
[D1]2.08 in
[D2]2.004 in

Specifications

SpecificationsValue
Closed/OpenOpen 
MaterialAluminum; Polymer 
UPC Number662486159087 

Get Quote

*Please fill out the information below so we can best assist you: