MM12W - Product Obsolete

Product MM12W is now an obsolete item.

MM12W
Mini Metric Ball Bearings

MM, Ball Bushing Bearing, 12 mm, Self-Aligning, Not Corrosion Resistant, One Integral Wiper

Lead Time:  2 Weeks*

Dimensions

Dimensions
Dimension Value
C 32.00 mm (1.260 in)
C1 22.60 mm (0.890 in)
C2 1.30 mm (0.051 in)
d 12.00 mm (0.472 in)
D 22.00 mm (0.866 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals W
Nominal Diameter 12 mm / 0.472 in
Outer Diameter 22 mm / 0.866 in
Length 32 mm / 1.260 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 650 N / 146.126 lbf

Get Quote

*Please fill out the information below so we can best assist you: