MM08-RP - Product Obsolete

Product MM08-RP is now an obsolete item.

MM08-RP
Mini Metric Ball Bearings

MM, Ball Bushing Bearing, 8 mm, Self-Aligning, Not Corrosion Resistant, No Wiper

Lead Time:  2 Weeks*

Dimensions

Dimensions
Dimension Value
C 25.00 mm (0.984 in)
C1 16.20 mm (0.638 in)
C2 1.10 mm (0.043 in)
d 8.00 mm (0.315 in)
D 16.00 mm (0.630 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Roll Pack Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Nominal Diameter 8 mm / 0.315 in
Outer Diameter 16 mm / 0.630 in
Length 25 mm / 0.984 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 310 N / 69.691 lbf

Get Quote

*Please fill out the information below so we can best assist you: