MM05-LL - Product Obsolete

Product MM05-LL is now an obsolete item.

MM05-LL
Mini Metric Ball Bearings

MM, Ball Bushing Bearing, 5 mm, Self-Aligning, Not Corrosion Resistant, No Wiper

Lead Time:  2 Weeks*

Dimensions

Dimensions
Dimension Value
C 22.00 mm (0.866 in)
C1 14.20 mm (0.559 in)
C2 1.10 mm (0.043 in)
d 5.00 mm (0.197 in)
D 12.00 mm (0.472 in)

Specifications

Specification Value
Adjustable/Not Adjustable Not Adjustable
Closed/Open Closed
Lubrication Option LL
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Nominal Diameter 5 mm / 0.197 in
Outer Diameter 12 mm / 0.472 in
Length 22 mm / 0.866 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 170 N / 38.218 lbf

Get Quote

*Please fill out the information below so we can best assist you: