MLSX8A05-180050S04000N-A000-RS1

MLSX8A05-180050S04000N-A000-RS1
Rotating Screw

Rotating Screw, NEMA X8, Single stack, 0.500 Amp Ø0.1875 in x 0.050 in lead screw, 4.000 in length, Standard accuracy, A0 front end machining, RSF1800

Lead Time:  8 Weeks*
$239.12 each**
Lead Screw Length:

Min: 0.375 in  Max: 8.0 in  

Configure Encoder
Add to Cart

  • A hybrid stepper motor and a precision lead screw together in one compact envelope.
  • Higher torque density than the competition.
  • Improved efficiency.
  • Reduced noise.

Specifications

Specification Value
Motor Frame Size NEMA X8
Motor Stack Size Single
Motor Body Length 29 mm / 1.16 in
Motor Current Rating 0.50 amps
Recommended Drive Current 0.71 amps
Connector Type JST S6B-ZR(LF)(SN)
Holding Torque 0.02 N·m / 2.83 ozf·in
Step Angle 1.8°
Voltage Per Phase 3.85 V
Resistance 7.70 Ω
Inductance 2 mH
Power Draw 1.93 W
Rotor Inertia 0.04 g/cm² / 0.01 oz/in²
Dielectric Strength 500 VAC for 1 minute
Insulation Resistance 100 Mohm @ 500 VDC
Magnet Wire Insulation Class B 266 F
Motor Weight 0.06 kg / 0.13 lbs
Axial Preload 44.48 N / 10.00 lbf
Lead Screw Part Number SRA1820
Lead Screw Diameter 4.76 mm / 0.188 in
Linear Travel per Revolution 1.27 mm / 0.050 in
Linear Travel Per Step 0.0064 mm / 0.00025 in
Thread Direction RH
Stroke Length 101.60 mm / 4.00 in
Accuracy Grade Standard
Lead Accuracy 258 µm/300mm / 0.01 in/ft
Lead Screw Straightness 129 µm/300mm / 0.005 in/ft
Lead Screw Material 300 Series Stainless Steel
Lead Screw Coating No Coating
Front End Machining A0 = No Machining
Nut Part Number RSF1800
Nut Mounting Style Flange
Nut Material Acetal
Max Axial Backlash 0.25 mm / 0.010 in
Ambient Temperature Max 50 °C / 122 °F
Ambient Temperature Min -20 °C / -4 °F
Storage Temperature Max 50 °C / 122 °F
Storage Temperature Min -20 °C / -4 °F
Encoder Part Number None

Performance

Performance
Performance Value
Max Dynamic Load @ 12v 11.6 N / 2.6 lbf
Max Dynamic Load @ 24v 11.1 N / 2.5 lbf
Max Dynamic Load @ 40v 11.1 N / 2.5 lbf
Dynamic Load at Max Speed @ 12v 10.2 N / 2.3 lbf @ 10.67 mm/s / 0.42 in/s
Dynamic Load at Max Speed @ 24v 11.1 N / 2.5 lbf @ 10.67 mm/s / 0.42 in/s
Dynamic Load at Max Speed @ 40v 11.1 N / 2.5 lbf @ 10.67 mm/s / 0.42 in/s
Recommended Max Axial Load 44 N / 10 lbf
Max Case Temperature 60 °C / 140 °F
Minimum Linear Travel Life 127,000,000 mm / 5,000,000 in
Backlash Type Standard Backlash
Operating Temperature Max 52 °C / 125 F
Operating Temperature Min -9 °C / 15 F

Get Quote

*Please fill out the information below so we can best assist you: