MLSM08D020-01510-02910AZ0750-0

MLSM08D020-01510-02910AZ0750-0
MLSM08D020-01510-02910AZ0750-0

Linear Unit, MLSM80D, Ball Screw Drive, Ball Guide, 0.01 mm Repeatability, Double nut Preload, 1510 mm Stroke, 2910 mm Overall Length, Double Standard Carriages, 750 mm between carriages, 20 mm Travel Per Shaft Rev, Shaft On Left Side Without Keyway, 1 m/s Maximum Linear Speed, Superseded

Lead Time:  6 Weeks   *

  • Can be installed in any orientation
  • Patented guide system
  • Patented plastic cover band
  • Patented screw support system

Dimensions

DimensionValue
[LA] Carriage Spacing750 mm
[Smax] Stroke1510 mm
Ltot2910 mm
Travel Per Shaft Rev20 mm

Specifications

SpecificationsValue
Carriage TypeDouble Standard Carriages 
DriveBall Screw 
GuideBall 
Profile size (width × height)240 x 85 mm 
Protection OptionStandard Protection 
Screw Nut TypeDouble nut Preload 
Shaft ConfigurationShaft On Left Side Without Keyway 
Shaft OrientationInline 
Shaft QuantitySingle Shaft 
Weight113.5 kg

Performance

PerformanceValue
Input speed, maximum3000 RPM
Maximum Acceleration20 m/s²
Maximum Linear Speed1 m/s
Repeatability0.01 mm

Get Quote

*Please fill out the information below so we can best assist you: