MLSM06D010-00800-01295AN0000-8

MLSM06D010-00800-01295AN0000-8
MLSM06D010-00800-01295AN0000-8

Linear Unit, MLSM60D, Ball Screw Drive, Ball Guide, 0.01 mm Repeatability, Double nut Preload, 800 mm Stroke, 1295 mm Overall Length, Single Standard Carriage, 10 mm Travel Per Shaft Rev, Shaft On Left Side Without Keyway, 0.5 m/s Maximum Linear Speed, Superseded

Lead Time:  6 Weeks   *

  • Can be installed in any orientation
  • Patented guide system
  • Patented plastic cover band
  • Patented screw support system

Dimensions

dimensions
DimensionValue
[Smax] Stroke800 mm
Ltot1295 mm
Travel Per Shaft Rev10 mm

Specifications

SpecificationsValue
Carriage TypeSingle Standard Carriage 
DriveBall Screw 
GuideBall 
Profile size (width × height)160 x 65 mm 
Protection OptionStandard Protection 
Screw Nut TypeDouble nut Preload 
Shaft ConfigurationShaft On Left Side Without Keyway 
Shaft OrientationInline 
Shaft QuantitySingle Shaft 
Weight33.3 kg

Performance

PerformanceValue
Input speed, maximum3000 RPM
Maximum Acceleration20 m/s²
Maximum Linear Speed0.5 m/s
Repeatability0.01 mm

Get Quote

*Please fill out the information below so we can best assist you: