MLSM06D005-00210-00645AN0000-1

MLSM06D005-00210-00645AN0000-1
MLSM06D005-00210-00645AN0000-1

Linear Unit, MLSM60D, Ball Screw Drive, Ball Guide, 0.01 mm Repeatability, Double nut Preload, 210 mm Stroke, 645 mm Overall Length, Single Standard Carriage, 5 mm Travel Per Shaft Rev, Shaft On Left Side Without Keyway, 0.25 m/s Maximum Linear Speed, Superseded

Lead Time:  6 Weeks   *

  • Can be installed in any orientation
  • Patented guide system
  • Patented plastic cover band
  • Patented screw support system

Dimensions

dimensions
DimensionValue
[Smax] Stroke210 mm
Ltot645 mm
Travel Per Shaft Rev5 mm

Specifications

SpecificationsValue
Carriage TypeSingle Standard Carriage 
DriveBall Screw 
GuideBall 
Profile size (width × height)160 x 65 mm 
Protection OptionStandard Protection 
Screw Nut TypeDouble nut Preload 
Shaft ConfigurationShaft On Left Side Without Keyway 
Shaft OrientationInline 
Shaft QuantitySingle Shaft 
Weight23.6 kg

Performance

PerformanceValue
Input speed, maximum3000 RPM
Maximum Acceleration20 m/s²
Maximum Linear Speed0.25 m/s
Repeatability0.01 mm

Get Quote

*Please fill out the information below so we can best assist you: