MLS11A05-180050S04000N-A000-RS1 - Product Superseded

Product MLS11A05-180050S04000N-A000-RS1 is now a superseded item. We suggest replacing with item MLS11A10-180050S04000N-A000-RS1.

Suggested replacement has similar form/fit/function, but features a different motor current rating. Review specifications of replacement item to ensure it will meet application requirements.

MLS11A05-180050S04000N-A000-RS1
Rotating Screw

Rotating Screw, NEMA 11, Single stack, 0.510 Amp Ø0.1875 in x 0.050 in lead screw, 4.000 in length, Standard accuracy, A0 front end machining, RSF1800

Lead Time:  3 Weeks*
Lead Screw Length:

Min: 0.375 in  Max: 8.0 in  

Configure Encoder
Add to Cart

  • A hybrid stepper motor and a precision lead screw together in one compact envelope.
  • Higher torque density than the competition.
  • Improved efficiency.
  • Reduced noise.

Dimensions

Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions
Dimension Value
Ls 101.60 mm (4.00 in)
Lm 32.00 mm (1.260 in)
Ln 9.53 mm (0.375 in)
AN 7.95 mm (0.31 in)
BN 9.53 mm (0.38 in)
DN 19.05 mm (0.75 in)
EN 3.30 mm (0.13 in)
FN 3.30 mm (0.13 in)
IN 6.35 mm (0.25 in)
BCDN 12.70 mm (0.50 in)

Specifications

Specification Value
Motor Frame Size NEMA 11
Motor Stack Size Single
Motor Body Length 32 mm / 1.26 in
Motor Current Rating 0.51 amps
Recommended Drive Current 0.71 amps
Connector Type Molex 53253-0670
Holding Torque 0.07 N·m / 9.35 ozf·in
Step Angle 1.8°
Voltage Per Phase 3.85 V
Resistance 7.54 Ω
Inductance 5.22 mH
Power Draw 1.96 W
Rotor Inertia 0.26 g/cm² / 0.06 oz/in²
Dielectric Strength 500 VAC for 1 minute
Insulation Resistance 100 Mohm @ 500 VDC
Magnet Wire Insulation Class B 266 F
Motor Weight 0.11 kg / 0.24 lbs
Axial Preload 88.96 N / 20.00 lbf
Lead Screw Part Number SRA1820
Lead Screw Diameter 4.76 mm / 0.188 in
Linear Travel per Revolution 1.27 mm / 0.050 in
Linear Travel Per Step 0.0064 mm / 0.00025 in
Thread Direction RH
Stroke Length 101.60 mm / 4.00 in
Accuracy Grade Standard
Lead Accuracy 258 µm/300mm / 0.01 in/ft
Lead Screw Straightness 129 µm/300mm / 0.005 in/ft
Lead Screw Material 300 Series Stainless Steel
Lead Screw Coating No Coating
Front End Machining A0 = No Machining
Nut Part Number RSF1800
Nut Mounting Style Flange
Nut Material Acetal
Max Axial Backlash 0.25 mm / 0.010 in
Ambient Temperature Max 50 °C / 122 °F
Ambient Temperature Min -20 °C / -4 °F
Storage Temperature Max 50 °C / 122 °F
Storage Temperature Min -20 °C / -4 °F
Encoder Part Number None

Performance

Performance
Performance
Performance Value
Max Dynamic Load @ 12v 66.3 N / 14.9 lbf
Max Dynamic Load @ 24v 69.8 N / 15.7 lbf
Max Dynamic Load @ 40v 71.6 N / 16.1 lbf
Dynamic Load at Max Speed @ 12v 52.9 N / 11.9 lbf @ 10.67 mm/s / 0.42 in/s
Dynamic Load at Max Speed @ 24v 60.9 N / 13.7 lbf @ 10.67 mm/s / 0.42 in/s
Dynamic Load at Max Speed @ 40v 63.6 N / 14.3 lbf @ 10.67 mm/s / 0.42 in/s
Recommended Max Axial Load 89 N / 20 lbf
Max Case Temperature 60 °C / 140 °F
Minimum Linear Travel Life 127,000,000 mm / 5,000,000 in
Backlash Type Standard Backlash
Operating Temperature Max 52 °C / 125 F
Operating Temperature Min -9 °C / 15 F

Get Quote

*Please fill out the information below so we can best assist you: