MLN14A08-250031S08000N-C2A0-XXX - Product Superseded

Product MLN14A08-250031S08000N-C2A0-XXX is now a superseded item. We suggest replacing with item MLN14A13-250031S08000N-C2A0-XXX.

Suggested replacement has similar form/fit/function, but features a different motor current rating. Review specifications of replacement item to ensure it will meet application requirements.

MLN14A08-250031S08000N-C2A0-XXX
Rotating Nut

Rotating Nut, NEMA 14, Single stack, 0.880 Amp Ø0.250 in x 0.031 in lead screw, 8.000 in length, Standard accuracy, C2 front end machining, A0 back end machining

Lead Time:  Contact Factory*
Lead Screw Length:

Min: 1.34 in  Max: 16.0 in  

Configure Encoder

  • A hybrid stepper motor and a precision lead screw together in one compact envelope.
  • Higher torque density than the competition.
  • Improved efficiency.
  • Reduced noise.

Dimensions

Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions
Dimension Value
Ls 203.20 mm (8.00 in)
Lm 34.04 mm (1.340 in)
L3F 6.35 mm (0.25 in)
THDF #8-32

Specifications

Specification Value
Motor Frame Size NEMA 14
Motor Stack Size Single
Motor Body Length 34 mm / 1.34 in
Motor Current Rating 0.88 amps
Recommended Drive Current 1.13 amps
Connector Type #26 AWG Flying Leads
Holding Torque 0.18 N·m / 25.77 ozf·in
Step Angle 1.8°
Voltage Per Phase 3.42 V
Resistance 3.89 Ω
Inductance 5.51 mH
Power Draw 3.01 W
Rotor Inertia 0.44 g/cm² / 0.10 oz/in²
Dielectric Strength 500 VAC for 1 minute
Insulation Resistance 100 Mohm @ 500 VDC
Magnet Wire Insulation Class B 266 F
Motor Weight 0.19 kg / 0.41 lbs
Axial Preload 133.45 N / 30.00 lbf
Lead Screw Part Number SRA2532
Lead Screw Diameter 6.35 mm / 0.250 in
Linear Travel per Revolution 0.79 mm / 0.031 in
Linear Travel Per Step 0.0041 mm / 0.00016 in
Thread Direction RH
Stroke Length 203.20 mm / 8.00 in
Accuracy Grade Standard
Lead Accuracy 258 µm/300mm / 0.01 in/ft
Lead Screw Straightness 129 µm/300mm / 0.005 in/ft
Lead Screw Material 300 Series Stainless Steel
Lead Screw Coating No Coating
Front End Machining C2 = #8-32 x 0.250 in threaded end
Rear End Machining A0 = No Machining
Ambient Temperature Max 50 °C / 122 °F
Ambient Temperature Min -20 °C / -4 °F
Storage Temperature Max 50 °C / 122 °F
Storage Temperature Min -20 °C / -4 °F
Encoder Part Number None

Performance

Performance
Performance
Performance Value
Max Dynamic Load @ 12v 175.7 N / 39.5 lbf
Max Dynamic Load @ 24v 177.5 N / 39.9 lbf
Max Dynamic Load @ 40v 177.9 N / 40.0 lbf
Dynamic Load at Max Speed @ 12v 66.3 N / 14.9 lbf @ 6.60 mm/s / 0.26 in/s
Dynamic Load at Max Speed @ 24v 130.3 N / 29.3 lbf @ 6.60 mm/s / 0.26 in/s
Dynamic Load at Max Speed @ 40v 163.7 N / 36.8 lbf @ 6.60 mm/s / 0.26 in/s
Recommended Max Axial Load 222 N / 50 lbf
Max Case Temperature 80 °C / 176 °F
Operating Temperature Max 52 °C / 125 F
Operating Temperature Min -9 °C / 15 F

Get Quote

*Please fill out the information below so we can best assist you: