MLN11A05-M04080P10200N-C5A0-XXX - Product Superseded

Product MLN11A05-M04080P10200N-C5A0-XXX is now a superseded item. We suggest replacing with item MLN11A10-M04080P10200N-C5A0-XXX.

Suggested replacement has similar form/fit/function, but features a different motor current rating. Review specifications of replacement item to ensure it will meet application requirements.

MLN11A05-M04080P10200N-C5A0-XXX
Rotating Nut

Rotating Nut, NEMA 11, Single stack, 0.510 Amp Ø4.000 mm x 8.000 mm lead screw, 102.000 mm length, Precision accuracy, C5 front end machining, A0 back end machining

Lead Time:  Contact Factory*
Lead Screw Length:

Min: 32.004 mm  Max: 203.2 mm  

Configure Encoder

  • A hybrid stepper motor and a precision lead screw together in one compact envelope.
  • Higher torque density than the competition.
  • Improved efficiency.
  • Reduced noise.

Dimensions

Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions
Dimension Value
Ls 102.00 mm (4.02 in)
Lm 32.00 mm (1.260 in)
L3F 6.35 mm (0.25 in)
THDF M2.5X0.45

Specifications

Specification Value
Motor Frame Size NEMA 11
Motor Stack Size Single
Motor Body Length 32 mm / 1.26 in
Motor Current Rating 0.51 amps
Recommended Drive Current 0.71 amps
Connector Type Molex 53253-0670
Holding Torque 0.07 N·m / 9.35 ozf·in
Step Angle 1.8°
Voltage Per Phase 3.85 V
Resistance 7.54 Ω
Inductance 5.22 mH
Power Draw 1.96 W
Rotor Inertia 0.26 g/cm² / 0.06 oz/in²
Dielectric Strength 500 VAC for 1 minute
Insulation Resistance 100 Mohm @ 500 VDC
Magnet Wire Insulation Class B 266 F
Motor Weight 0.11 kg / 0.24 lbs
Axial Preload 89.00 N / 20.01 lbf
Lead Screw Part Number SPR8-4X1M
Lead Screw Diameter 4.00 mm / 0.157 in
Linear Travel per Revolution 8.00 mm / 0.315 in
Linear Travel Per Step 0.0400 mm / 0.00157 in
Thread Direction RH
Stroke Length 102.00 mm / 4.02 in
Accuracy Grade Precision
Lead Accuracy 75 µm/300mm / 0.00 in/ft
Lead Screw Straightness 125 µm/300mm / 0.005 in/ft
Lead Screw Material 300 Series Stainless Steel
Lead Screw Coating No Coating
Front End Machining C5 = M2.5x0.45 x 6.35 mm threaded end
Rear End Machining A0 = No Machining
Ambient Temperature Max 122 °F / 50 C
Ambient Temperature Min -4 °F / -20 C
Storage Temperature Max 122 °F / 50 C
Storage Temperature Min -4 °F / -20 C
Encoder Part Number None

Performance

Performance
Performance
Performance Value
Max Dynamic Load @ 12v 17.4 N / 3.9 lbf
Max Dynamic Load @ 24v 18.2 N / 4.1 lbf
Max Dynamic Load @ 40v 18.7 N / 4.2 lbf
Dynamic Load at Max Speed @ 12v 13.8 N / 3.1 lbf @ 66.80 mm/s / 2.63 in/s
Dynamic Load at Max Speed @ 24v 16.0 N / 3.6 lbf @ 66.80 mm/s / 2.63 in/s
Dynamic Load at Max Speed @ 40v 16.5 N / 3.7 lbf @ 66.80 mm/s / 2.63 in/s
Recommended Max Axial Load 89 N / 20 lbf
Max Case Temperature 140 °F / 60 C
Operating Temperature Max 122 °F / 50 C
Operating Temperature Min 14 °F / -10 C

Get Quote

*Please fill out the information below so we can best assist you: