MLN11A05-180050S04000N-C1A0-XXX - Product Superseded

Product MLN11A05-180050S04000N-C1A0-XXX is now a superseded item. We suggest replacing with item MLN11A10-180050S04000N-C1A0-XXX.

Suggested replacement has similar form/fit/function, but features a different motor current rating. Review specifications of replacement item to ensure it will meet application requirements.

MLN11A05-180050S04000N-C1A0-XXX
Rotating Nut

Rotating Nut, NEMA 11, Single stack, 0.510 Amp Ø0.1875 in x 0.050 in lead screw, 4.000 in length, Standard accuracy, C1 front end machining, A0 back end machining

Lead Time:  Contact Factory*
Lead Screw Length:

Min: 1.26 in  Max: 8.0 in  

Configure Encoder

  • A hybrid stepper motor and a precision lead screw together in one compact envelope.
  • Higher torque density than the competition.
  • Improved efficiency.
  • Reduced noise.

Dimensions

Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions
Dimension Value
Ls 101.60 mm (4.00 in)
Lm 32.00 mm (1.260 in)
L3F 6.35 mm (0.25 in)
THDF #4-40

Specifications

Specification Value
Motor Frame Size NEMA 11
Motor Stack Size Single
Motor Body Length 32 mm / 1.26 in
Motor Current Rating 0.51 amps
Recommended Drive Current 0.71 amps
Connector Type Molex 53253-0670
Holding Torque 0.07 N·m / 9.35 ozf·in
Step Angle 1.8°
Voltage Per Phase 3.85 V
Resistance 7.54 Ω
Inductance 5.22 mH
Power Draw 1.96 W
Rotor Inertia 0.26 g/cm² / 0.06 oz/in²
Dielectric Strength 500 VAC for 1 minute
Insulation Resistance 100 Mohm @ 500 VDC
Magnet Wire Insulation Class B 266 F
Motor Weight 0.11 kg / 0.24 lbs
Axial Preload 88.96 N / 20.00 lbf
Lead Screw Part Number SRA1820
Lead Screw Diameter 4.76 mm / 0.188 in
Linear Travel per Revolution 1.27 mm / 0.050 in
Linear Travel Per Step 0.0064 mm / 0.00025 in
Thread Direction RH
Stroke Length 101.60 mm / 4.00 in
Accuracy Grade Standard
Lead Accuracy 258 µm/300mm / 0.01 in/ft
Lead Screw Straightness 129 µm/300mm / 0.005 in/ft
Lead Screw Material 300 Series Stainless Steel
Lead Screw Coating No Coating
Front End Machining C1 = #4-40 x 0.250 in threaded end
Rear End Machining A0 = No Machining
Ambient Temperature Max 50 °C / 122 °F
Ambient Temperature Min -20 °C / -4 °F
Storage Temperature Max 50 °C / 122 °F
Storage Temperature Min -20 °C / -4 °F
Encoder Part Number None

Performance

Performance
Performance
Performance Value
Max Dynamic Load @ 12v 66.3 N / 14.9 lbf
Max Dynamic Load @ 24v 69.8 N / 15.7 lbf
Max Dynamic Load @ 40v 71.6 N / 16.1 lbf
Dynamic Load at Max Speed @ 12v 52.9 N / 11.9 lbf @ 10.67 mm/s / 0.42 in/s
Dynamic Load at Max Speed @ 24v 60.9 N / 13.7 lbf @ 10.67 mm/s / 0.42 in/s
Dynamic Load at Max Speed @ 40v 63.6 N / 14.3 lbf @ 10.67 mm/s / 0.42 in/s
Recommended Max Axial Load 89 N / 20 lbf
Max Case Temperature 60 °C / 140 °F
Operating Temperature Max 52 °C / 125 F
Operating Temperature Min -9 °C / 15 F

Get Quote

*Please fill out the information below so we can best assist you: