MLA23A15-0063P0250-C3-S03 - Product Obsolete

Product MLA23A15-0063P0250-C3-S03 is now an obsolete item.

Review our current product offering through our Stepper Motor Linear Actuator Product Selector

MLA23A15-0063P0250-C3-S03
Motorized Lead Screw Actuator

Actuator, NEMA 23, Single stack, 1.550 Amp, 2.500 in stroke, in x 0.063 precision accuracy, C3 end mounting

Lead Time:  Contact Factory*
Stroke Length:

Min: 0.38 in  Max: 2.5 in  

Configure Encoder

  • A hybrid stepper motor and a fully housed precision lead screw in one compact envelope.
  • Our actuator configuration includes anti-rotation as standard with every product, eliminating the need for external solutions.
  • Actuator configurations are able to withstand some radial and moment loading due to the bushing design included inside the assembly.

Dimensions

Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions
Dimension Value
S Stroke 63.50 mm (2.50 in)
L 107.70 mm (4.24 in)
Lm 45.21 mm (1.780 in)
L2F 18.14 mm (0.71 in)
L3F 12.70 mm (0.50 in)
tF 3.43 mm (0.14 in)
TF 22.00 mm (0.87 in)
WF 11.00 mm (0.43 in)
THDF 1/4-20

Specifications

Specification Value
Motor Frame Size NEMA 23
Motor Stack Size Single
Motor Body Length 45 mm / 1.78 in
Motor Current Rating 1.55 amps
Recommended Drive Current 2.12 amps
Connector Type #22 AWG Flying Leads
Holding Torque 0.85 N·m / 120.94 ozf·in
Step Angle 1.8°
Voltage Per Phase 3.77 V
Resistance 2.43 Ω
Inductance 4.20 mH
Power Draw 5.84 W
Rotor Inertia 4.57 g/cm² / 1.04 oz/in²
Dielectric Strength 500 VAC for 1 minute
Insulation Resistance 100 Mohm @ 500 VDC
Magnet Wire Insulation Class B 266 F
Motor Weight 0.51 kg / 1.13 lbs
Axial Preload 177.93 N / 40.00 lbf
Lead Screw Part Number SPR3716
Lead Screw Diameter 9.53 mm / 0.375 in
Linear Travel per Revolution 1.60 mm / 0.063 in
Linear Travel Per Step 0.0079 mm / 0.00031 in
Thread Direction RH
Stroke Length 63.50 mm / 2.50 in
Accuracy Grade Precision
Lead Accuracy 77 µm/300mm / 0.00 in/ft
Lead Screw Straightness 129 µm/300mm / 0.005 in/ft
Lead Screw Material 300 Series Stainless Steel
End Mounting C3 = 1/4-20 male thread
Nut Part Number 23CN-01
Ambient Temperature Max 50 °C / 122 °F
Ambient Temperature Min -20 °C / -4 °F
Storage Temperature Max 50 °C / 122 °F
Storage Temperature Min -20 °C / -4 °F
Encoder Part Number None

Performance

Performance
Performance
Performance Value
Max Dynamic Load @ 12v 484.0 N / 108.8 lbf
Max Dynamic Load @ 24v 496.9 N / 111.7 lbf
Max Dynamic Load @ 40v 501.8 N / 112.8 lbf
Dynamic Load at Max Speed @ 12v 146.3 N / 32.9 lbf @ 13.21 mm/s / 0.52 in/s
Dynamic Load at Max Speed @ 24v 259.3 N / 58.3 lbf @ 13.21 mm/s / 0.52 in/s
Dynamic Load at Max Speed @ 40v 259.3 N / 58.3 lbf @ 13.21 mm/s / 0.52 in/s
Recommended Max Axial Load 890 N / 200 lbf
Max Side Load 10% of Axial Load
Max Case Temperature 80 °C / 176 °F
Operating Temperature Max 52 °C / 125 F
Operating Temperature Min -9 °C / 15 F

Get Quote

*Please fill out the information below so we can best assist you: