MLA23A15-0050S0250-C6-S03 - Product Obsolete

Product MLA23A15-0050S0250-C6-S03 is now an obsolete item.

Review our current product offering through our Stepper Motor Linear Actuator Product Selector

MLA23A15-0050S0250-C6-S03
Motorized Lead Screw Actuator

Actuator, NEMA 23, Single stack, 1.550 Amp, 2.500 in stroke, in x 0.050 standard accuracy, C6 end mounting

Lead Time:  Contact Factory*
Stroke Length:

Min: 0.38 in  Max: 2.5 in  

Configure Encoder

  • A hybrid stepper motor and a fully housed precision lead screw in one compact envelope.
  • Our actuator configuration includes anti-rotation as standard with every product, eliminating the need for external solutions.
  • Actuator configurations are able to withstand some radial and moment loading due to the bushing design included inside the assembly.

Dimensions

Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions
Dimension Value
S Stroke 63.50 mm (2.50 in)
L 107.70 mm (4.24 in)
Lm 45.21 mm (1.780 in)
L2F 18.14 mm (0.71 in)
L3F 12.70 mm (0.50 in)
tF 3.43 mm (0.14 in)
TF 22.00 mm (0.87 in)
WF 11.00 mm (0.43 in)
THDF M6X1.0

Specifications

Specification Value
Motor Frame Size NEMA 23
Motor Stack Size Single
Motor Body Length 45 mm / 1.78 in
Motor Current Rating 1.55 amps
Recommended Drive Current 2.12 amps
Connector Type #22 AWG Flying Leads
Holding Torque 0.85 N·m / 120.94 ozf·in
Step Angle 1.8°
Voltage Per Phase 3.77 V
Resistance 2.43 Ω
Inductance 4.20 mH
Power Draw 5.84 W
Rotor Inertia 4.57 g/cm² / 1.04 oz/in²
Dielectric Strength 500 VAC for 1 minute
Insulation Resistance 100 Mohm @ 500 VDC
Magnet Wire Insulation Class B 266 F
Motor Weight 0.51 kg / 1.13 lbs
Axial Preload 177.93 N / 40.00 lbf
Lead Screw Part Number SRA3720
Lead Screw Diameter 9.53 mm / 0.375 in
Linear Travel per Revolution 1.27 mm / 0.050 in
Linear Travel Per Step 0.0064 mm / 0.00025 in
Thread Direction RH
Stroke Length 63.50 mm / 2.50 in
Accuracy Grade Standard
Lead Accuracy 258 µm/300mm / 0.01 in/ft
Lead Screw Straightness 129 µm/300mm / 0.005 in/ft
Lead Screw Material 300 Series Stainless Steel
End Mounting C6 = M6x1.0 male thread
Nut Part Number 23CN-01
Ambient Temperature Max 50 °C / 122 °F
Ambient Temperature Min -20 °C / -4 °F
Storage Temperature Max 50 °C / 122 °F
Storage Temperature Min -20 °C / -4 °F
Encoder Part Number None

Performance

Performance
Performance
Performance Value
Max Dynamic Load @ 12v 515.1 N / 115.8 lbf
Max Dynamic Load @ 24v 529.3 N / 119.0 lbf
Max Dynamic Load @ 40v 534.7 N / 120.2 lbf
Dynamic Load at Max Speed @ 12v 155.7 N / 35.0 lbf @ 10.67 mm/s / 0.42 in/s
Dynamic Load at Max Speed @ 24v 262.0 N / 58.9 lbf @ 10.67 mm/s / 0.42 in/s
Dynamic Load at Max Speed @ 40v 262.0 N / 58.9 lbf @ 10.67 mm/s / 0.42 in/s
Recommended Max Axial Load 890 N / 200 lbf
Max Side Load 10% of Axial Load
Max Case Temperature 80 °C / 176 °F
Operating Temperature Max 52 °C / 125 F
Operating Temperature Min -9 °C / 15 F

Get Quote

*Please fill out the information below so we can best assist you: