MLA17A10-0039P0250-C5-S02 - Product Obsolete

Product MLA17A10-0039P0250-C5-S02 is now an obsolete item.

Review our current product offering through our Stepper Motor Linear Actuator Product Selector

MLA17A10-0039P0250-C5-S02
Motorized Lead Screw Actuator

Actuator, NEMA 17, Single stack, 1.000 Amp, 63.5000 mm stroke, mm x 1.000 precision accuracy, C5 end mounting

Lead Time:  Contact Factory*
Stroke Length:

Min: 6.35 mm  Max: 63.5 mm  

Configure Encoder

  • A hybrid stepper motor and a fully housed precision lead screw in one compact envelope.
  • Our actuator configuration includes anti-rotation as standard with every product, eliminating the need for external solutions.
  • Actuator configurations are able to withstand some radial and moment loading due to the bushing design included inside the assembly.

Dimensions

Dimensions Dimensions Dimensions Dimensions Dimensions Dimensions
Dimension Value
S Stroke 63.50 mm (2.50 in)
L 64.66 mm (2.55 in)
Lm 34.04 mm (1.340 in)
L2F 11.28 mm (0.44 in)
L3F 6.73 mm (0.26 in)
tF 3.05 mm (0.12 in)
TF 12.00 mm (0.47 in)
WF 6.73 mm (0.26 in)
THDF M4X0.7

Specifications

Specification Value
Motor Frame Size NEMA 17
Motor Stack Size Single
Motor Body Length 34 mm / 1.34 in
Motor Current Rating 1.00 amps
Recommended Drive Current 1.41 amps
Connector Type #22 AWG Flying Leads
Holding Torque 0.54 N·m / 77.04 ozf·in
Step Angle 1.8°
Voltage Per Phase 2.33 V
Resistance 2.33 Ω
Inductance 5.61 mH
Power Draw 2.33 W
Rotor Inertia 1.01 g/cm² / 0.23 oz/in²
Dielectric Strength 500 VAC for 1 minute
Insulation Resistance 100 Mohm @ 500 VDC
Magnet Wire Insulation Class B 266 F
Motor Weight 0.18 kg / 0.40 lbs
Axial Preload 178.00 N / 40.02 lbf
Lead Screw Part Number SPR6X1M
Lead Screw Diameter 6.00 mm / 0.236 in
Linear Travel per Revolution 1.00 mm / 0.039 in
Linear Travel Per Step 0.0050 mm / 0.00020 in
Thread Direction RH
Stroke Length 63.50 mm / 2.50 in
Accuracy Grade Precision
Lead Accuracy 75 µm/300mm / 0.00 in/ft
Lead Screw Straightness 125 µm/300mm / 0.005 in/ft
Lead Screw Material 300 Series Stainless Steel
End Mounting C5 = M4x0.7 male thread
Nut Part Number 1XCN-01
Ambient Temperature Max 122 °F / 50 C
Ambient Temperature Min -4 °F / -20 C
Storage Temperature Max 122 °F / 50 C
Storage Temperature Min -4 °F / -20 C
Encoder Part Number None

Performance

Performance
Performance
Performance Value
Max Dynamic Load @ 12v 222.4 N / 50.0 lbf
Max Dynamic Load @ 24v 222.4 N / 50.0 lbf
Max Dynamic Load @ 40v 222.4 N / 50.0 lbf
Dynamic Load at Max Speed @ 12v 128.1 N / 28.8 lbf @ 8.38 mm/s / 0.33 in/s
Dynamic Load at Max Speed @ 24v 153.5 N / 34.5 lbf @ 8.38 mm/s / 0.33 in/s
Dynamic Load at Max Speed @ 40v 153.5 N / 34.5 lbf @ 8.38 mm/s / 0.33 in/s
Recommended Max Axial Load 334 N / 75 lbf
Max Side Load 10% of Axial Load
Max Case Temperature 176 °F / 80 C
Operating Temperature Max 122 °F / 50 C
Operating Temperature Min 14 °F / -10 C

Get Quote

*Please fill out the information below so we can best assist you: