MLA11A10-0039P0250-C2-S02 - Product Obsolete

Product MLA11A10-0039P0250-C2-S02 is now an obsolete item.

Review our current product offering through our Stepper Motor Linear Actuator Product Selector

MLA11A10-0039P0250-C2-S02
Motorized Lead Screw Actuator

Actuator, NEMA 11, Single stack, 1.000 Amp, 63.5000 mm stroke, mm x 1.000 precision accuracy, C2 end mounting

Lead Time:  Contact Factory*
Stroke Length:

Min: 6.35 mm  Max: 63.5 mm  

Configure Encoder

  • A hybrid stepper motor and a fully housed precision lead screw in one compact envelope.
  • Our actuator configuration includes anti-rotation as standard with every product, eliminating the need for external solutions.
  • Actuator configurations are able to withstand some radial and moment loading due to the bushing design included inside the assembly.

Dimensions

Dimensions Dimensions Dimensions Dimensions Dimensions
Dimension Value
S Stroke 63.50 mm (2.50 in)
L 64.66 mm (2.55 in)
Lm 32.00 mm (1.260 in)
L2F 11.28 mm (0.44 in)
L3F 6.73 mm (0.27 in)
tF 3.05 mm (0.12 in)
TF 11.99 mm (0.47 in)
WF 6.73 mm (0.27 in)
THDF #8-32

Specifications

Specification Value
Motor Frame Size NEMA 11
Motor Stack Size Single
Motor Body Length 32 mm / 1.26 in
Motor Current Rating 1.00 amps
Recommended Drive Current 1.41 amps
Connector Type Molex 53253-0670
Holding Torque 0.07 N·m / 10.05 ozf·in
Step Angle 1.8°
Voltage Per Phase 2.19 V
Resistance 2.19 Ω
Inductance 1.53 mH
Power Draw 2.19 W
Rotor Inertia 0.26 g/cm² / 0.06 oz/in²
Dielectric Strength 500 VAC for 1 minute
Insulation Resistance 100 Mohm @ 500 VDC
Magnet Wire Insulation Class B 266 F
Motor Weight 0.11 kg / 0.24 lbs
Axial Preload 89.00 N / 20.01 lbf
Lead Screw Part Number SPR6X1M
Lead Screw Diameter 6.00 mm / 0.236 in
Linear Travel per Revolution 1.00 mm / 0.039 in
Linear Travel Per Step 0.0050 mm / 0.00020 in
Thread Direction RH
Stroke Length 63.50 mm / 2.50 in
Accuracy Grade Precision
Lead Accuracy 75 µm/300mm / 0.00 in/ft
Lead Screw Straightness 125 µm/300mm / 0.005 in/ft
Lead Screw Material 300 Series Stainless Steel
End Mounting C2 = #8-32 male thread
Nut Part Number 1XCN-01
Ambient Temperature Max 122 °F / 50 C
Ambient Temperature Min -4 °F / -20 C
Storage Temperature Max 122 °F / 50 C
Storage Temperature Min -4 °F / -20 C
Encoder Part Number None

Performance

Performance
Performance
Performance Value
Max Dynamic Load @ 12v 78.3 N / 17.6 lbf
Max Dynamic Load @ 24v 82.7 N / 18.6 lbf
Max Dynamic Load @ 40v 84.5 N / 19.0 lbf
Dynamic Load at Max Speed @ 12v 53.4 N / 12.0 lbf @ 8.38 mm/s / 0.33 in/s
Dynamic Load at Max Speed @ 24v 62.7 N / 14.1 lbf @ 8.38 mm/s / 0.33 in/s
Dynamic Load at Max Speed @ 40v 67.6 N / 15.2 lbf @ 8.38 mm/s / 0.33 in/s
Recommended Max Axial Load 89 N / 20 lbf
Max Side Load 10% of Axial Load
Max Case Temperature 140 °F / 60 C
Operating Temperature Max 122 °F / 50 C
Operating Temperature Min 14 °F / -10 C

Get Quote

*Please fill out the information below so we can best assist you: