MLA11A05-0050P0250-C2-S02 - Product Obsolete

Product MLA11A05-0050P0250-C2-S02 is now an obsolete item.

Review our current product offering through our Stepper Motor Linear Actuator Product Selector

MLA11A05-0050P0250-C2-S02
Motorized Lead Screw Actuator

Actuator, NEMA 11, Single stack, 0.510 Amp, 2.500 in stroke, in x 0.050 precision accuracy, C2 end mounting

Lead Time:  Contact Factory*
Stroke Length:

Min: 0.25 in  Max: 2.5 in  

Configure Encoder

  • A hybrid stepper motor and a fully housed precision lead screw in one compact envelope.
  • Our actuator configuration includes anti-rotation as standard with every product, eliminating the need for external solutions.
  • Actuator configurations are able to withstand some radial and moment loading due to the bushing design included inside the assembly.

Dimensions

Dimensions Dimensions Dimensions Dimensions Dimensions
Dimension Value
S Stroke 63.50 mm (2.50 in)
L 92.96 mm (3.66 in)
Lm 32.00 mm (1.260 in)
L2F 11.28 mm (0.44 in)
L3F 6.73 mm (0.27 in)
tF 3.05 mm (0.12 in)
TF 11.99 mm (0.47 in)
WF 6.73 mm (0.27 in)
THDF #8-32

Specifications

Specification Value
Motor Frame Size NEMA 11
Motor Stack Size Single
Motor Body Length 32 mm / 1.26 in
Motor Current Rating 0.51 amps
Recommended Drive Current 0.71 amps
Connector Type Molex 53253-0670
Holding Torque 0.07 N·m / 9.35 ozf·in
Step Angle 1.8°
Voltage Per Phase 3.85 V
Resistance 7.54 Ω
Inductance 5.22 mH
Power Draw 1.96 W
Rotor Inertia 0.26 g/cm² / 0.06 oz/in²
Dielectric Strength 500 VAC for 1 minute
Insulation Resistance 100 Mohm @ 500 VDC
Magnet Wire Insulation Class B 266 F
Motor Weight 0.11 kg / 0.24 lbs
Axial Preload 88.96 N / 20.00 lbf
Lead Screw Part Number SPR2520
Lead Screw Diameter 6.35 mm / 0.250 in
Linear Travel per Revolution 1.27 mm / 0.050 in
Linear Travel Per Step 0.0064 mm / 0.00025 in
Thread Direction RH
Stroke Length 63.50 mm / 2.50 in
Accuracy Grade Precision
Lead Accuracy 77 µm/300mm / 0.00 in/ft
Lead Screw Straightness 129 µm/300mm / 0.005 in/ft
Lead Screw Material 300 Series Stainless Steel
End Mounting C2 = #8-32 male thread
Nut Part Number 1XCN-01
Ambient Temperature Max 50 °C / 122 °F
Ambient Temperature Min -20 °C / -4 °F
Storage Temperature Max 50 °C / 122 °F
Storage Temperature Min -20 °C / -4 °F
Encoder Part Number None

Performance

Performance
Performance
Performance Value
Max Dynamic Load @ 12v 56.5 N / 12.7 lbf
Max Dynamic Load @ 24v 59.6 N / 13.4 lbf
Max Dynamic Load @ 40v 60.9 N / 13.7 lbf
Dynamic Load at Max Speed @ 12v 44.9 N / 10.1 lbf @ 10.67 mm/s / 0.42 in/s
Dynamic Load at Max Speed @ 24v 51.6 N / 11.6 lbf @ 10.67 mm/s / 0.42 in/s
Dynamic Load at Max Speed @ 40v 54.3 N / 12.2 lbf @ 10.67 mm/s / 0.42 in/s
Recommended Max Axial Load 89 N / 20 lbf
Max Side Load 10% of Axial Load
Max Case Temperature 60 °C / 140 °F
Operating Temperature Max 52 °C / 125 F
Operating Temperature Min -9 °C / 15 F

Get Quote

*Please fill out the information below so we can best assist you: