MLA11A05-0031P0250-C5-S02 - Product Obsolete

Product MLA11A05-0031P0250-C5-S02 is now an obsolete item.

Review our current product offering through our Stepper Motor Linear Actuator Product Selector

MLA11A05-0031P0250-C5-S02
Motorized Lead Screw Actuator

Actuator, NEMA 11, Single stack, 0.510 Amp, 2.500 in stroke, in x 0.031 precision accuracy, C5 end mounting

Lead Time:  Contact Factory*
Stroke Length:

Min: 0.25 in  Max: 2.5 in  

Configure Encoder

  • A hybrid stepper motor and a fully housed precision lead screw in one compact envelope.
  • Our actuator configuration includes anti-rotation as standard with every product, eliminating the need for external solutions.
  • Actuator configurations are able to withstand some radial and moment loading due to the bushing design included inside the assembly.

Dimensions

Dimensions Dimensions Dimensions Dimensions Dimensions
Dimension Value
S Stroke 63.50 mm (2.50 in)
L 92.96 mm (3.66 in)
Lm 32.00 mm (1.260 in)
L2F 11.28 mm (0.44 in)
L3F 6.73 mm (0.26 in)
tF 3.05 mm (0.12 in)
TF 12.00 mm (0.47 in)
WF 6.73 mm (0.26 in)
THDF M4X0.7

Specifications

Specification Value
Motor Frame Size NEMA 11
Motor Stack Size Single
Motor Body Length 32 mm / 1.26 in
Motor Current Rating 0.51 amps
Recommended Drive Current 0.71 amps
Connector Type Molex 53253-0670
Holding Torque 0.07 N·m / 9.35 ozf·in
Step Angle 1.8°
Voltage Per Phase 3.85 V
Resistance 7.54 Ω
Inductance 5.22 mH
Power Draw 1.96 W
Rotor Inertia 0.26 g/cm² / 0.06 oz/in²
Dielectric Strength 500 VAC for 1 minute
Insulation Resistance 100 Mohm @ 500 VDC
Magnet Wire Insulation Class B 266 F
Motor Weight 0.11 kg / 0.24 lbs
Axial Preload 88.96 N / 20.00 lbf
Lead Screw Part Number SPR2532
Lead Screw Diameter 6.35 mm / 0.250 in
Linear Travel per Revolution 0.79 mm / 0.031 in
Linear Travel Per Step 0.0041 mm / 0.00016 in
Thread Direction RH
Stroke Length 63.50 mm / 2.50 in
Accuracy Grade Precision
Lead Accuracy 77 µm/300mm / 0.00 in/ft
Lead Screw Straightness 129 µm/300mm / 0.005 in/ft
Lead Screw Material 300 Series Stainless Steel
End Mounting C5 = M4x0.7 male thread
Nut Part Number 1XCN-01
Ambient Temperature Max 50 °C / 122 °F
Ambient Temperature Min -20 °C / -4 °F
Storage Temperature Max 50 °C / 122 °F
Storage Temperature Min -20 °C / -4 °F
Encoder Part Number None

Performance

Performance
Performance
Performance Value
Max Dynamic Load @ 12v 64.1 N / 14.4 lbf
Max Dynamic Load @ 24v 67.6 N / 15.2 lbf
Max Dynamic Load @ 40v 68.9 N / 15.5 lbf
Dynamic Load at Max Speed @ 12v 50.7 N / 11.4 lbf @ 6.60 mm/s / 0.26 in/s
Dynamic Load at Max Speed @ 24v 58.7 N / 13.2 lbf @ 6.60 mm/s / 0.26 in/s
Dynamic Load at Max Speed @ 40v 61.4 N / 13.8 lbf @ 6.60 mm/s / 0.26 in/s
Recommended Max Axial Load 89 N / 20 lbf
Max Side Load 10% of Axial Load
Max Case Temperature 60 °C / 140 °F
Operating Temperature Max 52 °C / 125 F
Operating Temperature Min -9 °C / 15 F

Get Quote

*Please fill out the information below so we can best assist you: