MLA08A05-0050P0150-C1-S01 - Product Superseded

Product MLA08A05-0050P0150-C1-S01 is now a superseded item. We suggest replacing with item MLAX8A05-0050P0150-C1-S01.

Review our current product offering through our Stepper Motor Linear Actuator Product Selector

MLA08A05-0050P0150-C1-S01
Motorized Lead Screw Actuator

Actuator, NEMA 08, Single stack, 0.500 Amp, 1.500 in stroke, in x 0.050 precision accuracy, C1 end mounting

Lead Time:  Contact Factory*
Stroke Length:

Min: 0.25 in  Max: 1.5 in  

Configure Encoder

  • A hybrid stepper motor and a fully housed precision lead screw in one compact envelope.
  • Our actuator configuration includes anti-rotation as standard with every product, eliminating the need for external solutions.
  • Actuator configurations are able to withstand some radial and moment loading due to the bushing design included inside the assembly.

Dimensions

Dimensions Dimensions Dimensions Dimensions Dimensions
Dimension Value
S Stroke 38.10 mm (1.50 in)
L 57.40 mm (2.26 in)
Lm 29.46 mm (1.160 in)
L2F 9.65 mm (0.38 in)
L3F 5.99 mm (0.24 in)
tF 2.67 mm (0.11 in)
TF 8.99 mm (0.35 in)
WF 5.00 mm (0.20 in)
THDF #4-40

Specifications

Specification Value
Motor Frame Size NEMA 08
Motor Stack Size Single
Motor Body Length 29 mm / 1.16 in
Motor Current Rating 0.50 amps
Recommended Drive Current 0.71 amps
Connector Type JST S6B-ZR(LF)(SN)
Holding Torque 0.01 N·m / 1.84 ozf·in
Step Angle 1.8°
Voltage Per Phase 4.50 V
Resistance 9.00 Ω
Inductance 2 mH
Power Draw 2.3 W
Rotor Inertia 0.04 g/cm² / 0.01 oz/in²
Dielectric Strength 500 VAC for 1 minute
Insulation Resistance 100 Mohm @ 500 VDC
Magnet Wire Insulation Class B 266 F
Motor Weight 0.06 kg / 0.13 lbs
Axial Preload 44.48 N / 10.00 lbf
Lead Screw Part Number SPR1820
Lead Screw Diameter 4.76 mm / 0.188 in
Linear Travel per Revolution 1.27 mm / 0.050 in
Linear Travel Per Step 0.0064 mm / 0.00025 in
Thread Direction RH
Stroke Length 38.10 mm / 1.50 in
Accuracy Grade Precision
Lead Accuracy 77 µm/300mm / 0.00 in/ft
Lead Screw Straightness 129 µm/300mm / 0.005 in/ft
Lead Screw Material 300 Series Stainless Steel
End Mounting C1 = #4-40 male thread
Nut Part Number 08CN-01
Ambient Temperature Max 50 °C / 122 °F
Ambient Temperature Min -20 °C / -4 °F
Storage Temperature Max 50 °C / 122 °F
Storage Temperature Min -20 °C / -4 °F
Encoder Part Number None

Performance

Performance
Performance
Performance Value
Max Dynamic Load @ 12v 11.6 N / 2.6 lbf
Max Dynamic Load @ 24v 11.1 N / 2.5 lbf
Max Dynamic Load @ 40v 11.1 N / 2.5 lbf
Dynamic Load at Max Speed @ 12v 10.2 N / 2.3 lbf @ 10.67 mm/s / 0.42 in/s
Dynamic Load at Max Speed @ 24v 11.1 N / 2.5 lbf @ 10.67 mm/s / 0.42 in/s
Dynamic Load at Max Speed @ 40v 11.1 N / 2.5 lbf @ 10.67 mm/s / 0.42 in/s
Recommended Max Axial Load 44 N / 10 lbf
Max Side Load 10% of Axial Load
Max Case Temperature 60 °C / 140 °F
Operating Temperature Max 52 °C / 125 F
Operating Temperature Min -9 °C / 15 F

Get Quote

*Please fill out the information below so we can best assist you: