MGZ2K32207-108178-61

MGZ2K32207-108178-61
MGZ2K32207-108178-61

Lifting Column, Z2, Ball Screw Drive, Prism Guide, No Motor, 70 mm Stroke, 20 mm Travel Per Shaft Rev, 7500 N, 2.5 m/s Maximum Linear Speed

Lead Time:  5 Weeks   *

  • Thomson Lifting Columns are designed with the same care and expertise as Thomson's industry-leading series of linear actuators. They offer space savings, modern design, high performance, and safe operation. The LC-Series are maintenance free for life, easy to install, and light weight - a first choice for domestic, medical, and work place applications.
  • Modern, aethetic exterior form. No need for shroud or cover.
  • High load capacity, quiet and smooth.
  • Excellent extension to retraction ratio.

Dimensions

dimensions
DimensionValue
[L]108 mm
[S]70 mm
Travel Per Shaft Rev20 mm

Specifications

SpecificationsValue
DriveBall Screw 
FeedbackNo Feedback 
GuidePrism 
Nominal Stroke70 mm
Profile size (width × height)188 x 150 mm 
VoltageNo Motor 
Weight25.6 kg

Performance

PerformanceValue
Input speed, maximum7500 RPM
Load, Dynamic7500 N

Get Quote

*Please fill out the information below so we can best assist you: