MCM0LD14-34GB

MCM0LD14-34GB
MCM0LD14-34GB

Linear Unit, COUPLING, OLDHAM, 14, .5

Lead Time:  3 Weeks  *
each**

Dimensions

dimensions
DimensionValue
[D1]0.5 in
[D2]14 mm
[D3]1.31 in
[L1]1.89 in
[L2]0.71 in
[L3]0.59 in

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you: