MCM0LD10-23

MCM0LD10-23
MCM0LD10-23

Linear Unit, COUPLING, OLDHAM, 6.35, 10

Lead Time:  3 Weeks  *
each**

Dimensions

dimensions
DimensionValue
[D1]6.35 mm
[D2]10 mm
[D3]25.4 mm
[L1]32.4 mm
[L2]9.2 mm
[L3]11.6 mm

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you: