MCM0LD08-23GB

MCM0LD08-23GB
MCM0LD08-23GB

Linear Unit, COUPLING, OLDHAM, 8, .375

Lead Time:  4 Weeks  *
each**

Dimensions

dimensions
DimensionValue
[D1]8 mm
[D2]0.375 in
[D3]1 in
[L1]1.28 in
[L2]0.36 
[L3]0.46 

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you: