MCBEL16-23

MCBEL16-23
MCBEL16-23

Linear Unit, COUPLING, BELLOWS, .25, .375

Lead Time:  N/A   *
each**

Dimensions

dimensions
DimensionValue
[D1]0.25 in
[D2]0.375 in
[D3]0.98 in
[L1]1.26 in
[L2]0.24 in
[L3]0.51 in

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you: