MC667815881900

MC667815881900
MC667815881900

Linear Unit, COUPLING, BELLOWS, .625, .748

Lead Time:  4 Weeks  *
each**

Dimensions

dimensions
DimensionValue
[D1]0.625 in
[D2]0.748 in
[D3]2.6 in
[L1]3.07 in
[L2]0.79 in
[L3]0.77 in

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you: