MC456309531270

MC456309531270
MC456309531270

Linear Unit, COUPLING, BELLOWS, .375, .5

Lead Time:  4 Weeks  *
each**

Dimensions

dimensions
DimensionValue
[D1]0.375 in
[D2]0.5 in
[D3]1.77 in
[L1]2.48 in
[L2]0.95 in
[L3]0.47 in

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you: