MC324112700635

MC324112700635
MC324112700635

Linear Unit, COUPLING, BELLOWS, .25, .5

Lead Time:  Contact Factory  *
each**

Dimensions

dimensions
DimensionValue
[D1]0.25 in
[D2]0.5 in
[D3]1.26 in
[L1]1.614 in
[L2]0.51 in
[L3]0.55 in

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you: