MC0LD24-42

MC0LD24-42
MC0LD24-42

Linear Unit, COUPLING INCH 24-42

Lead Time:  Contact Factory  *
each**

Dimensions

dimensions
DimensionValue
[D1]0.625 in
[D2]0.625 in
[D3]1.63 in
[L1]2 in
[L2]0.7 in
[L3]0.6 in

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you: