MC0LD16-34AE

MC0LD16-34AE
MC0LD16-34AE

Linear Unit, COUPLING, OLDHAM, .375, .5

Lead Time:  3 Weeks  *
each**

Dimensions

dimensions
DimensionValue
[D1]0.375 in
[D2]0.5 in
[D3]1.31 in
[L1]1.89 in
[L2]0.71 in
[L3]0.59 in

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you: