MC0LD16-23

MC0LD16-23
MC0LD16-23

Linear Unit, COUPLING, OLDHAM, .25, .375

Lead Time:  Contact Factory  *
each**

Dimensions

dimensions
DimensionValue
[D1]0.25 in
[D2]0.375 in
[D3]1 in
[L1]1.28 in
[L2]0.36 
[L3]0.46 

Specifications

SpecificationsValue

Get Quote

*Please fill out the information below so we can best assist you: