MAM20ADJ

MAM20ADJ
MultiTrac Ball Bushing Bearings

MultiTrac, Ball Bushing Bearing, 20 mm, Self-Aligning, Closed, Adjustable Bearing, Not Corrosion Resistant, No Wipers

Lead Time:  2 Weeks*
$90.67 each**

  • The extremely rigid MultiTrac Ball Bushing reduces deflection and provides twice the load capacity or eight times the travel life of conventional ball bushing bearings.
  • The bearings patented ball control technology eliminates binding and chatter (stick-slip), common with high friction, plain bearings.
  • A coefficient of friction as low as .001. When replacing high friction plain bearings, Precision Steel Ball Bushing Bearings dramatically improve machine productivity and efficiency.

Dimensions

Dimensions
Dimension Value
C 45.00 mm (1.772 in)
d 20.00 mm (0.787 in)
D 32.00 mm (1.260 in)

Specifications

Specification Value
Adjustable/Not Adjustable Adjustable
Closed/Open Closed
Roll Pack No Roll Pack
Food Grade Rated Not Food Grade
Self Alignment Self-aligning
Single/Twin Single
Temperature Max 85 °C / 185 °F
Use with shafting class MM
Wipers, Seals
Weight 0.11 kg / 0.243 lbs
Nominal Diameter 20 mm / 0.787 in
Outer Diameter 32 mm / 1.260 in
Length 45 mm / 1.772 in

Performance

Performance
Performance
Performance
Performance Value
Load Capacity, Dynamic 1000 N / 224.809 lbf

Get Quote

*Please fill out the information below so we can best assist you: