M1-D024-0050-A01-LN

M1-D024-0050-A01-LN

Actuator, Warner Linear M-Track light-duty actuator, 24 Vdc, Dynamic Load: ILA.DynamicLoad.0050, Max Stroke Length: 1 in, Control: Limit Switches included, no Potentiometer

Lead Time:  24 Weeks*

    • Internal limit switches automatically shut off the unit at end of stroke.
    • Optional potentiometer can provide positional location feedback.
    • Rod is non rotating during operation, can be rotated for mounting purposes.

Dimensions

Dimensions
Dimension Value
A 132.6 mm (5.220 in)
S 25.0 mm (0.984 in)

Specifications

Specification Value
Anti-Rotation No
Cable Length 300.000 mm / 11.811 in
Manual Override No
Nominal Stroke 25.40 mm / 1.00 in
Protection, End of Stroke Limit Switch
Protection, Mid Stroke None
Screw Type Acme
Temperature Max 65 °C / 149 °F
Temperature Min -26 °C / -15 °F
Temperature Monitoring No
Voltage 24 Vdc
Voltage Tolerance 20-32 VDC
Maximum Current Draw 1.3 amp
Control None
Feedback None
Serialized No
Smart Actuation No
Contains Liquids No
Returnable No

Performance

Max Speed and Current vs Load

Performance Value
Load, Dynamic 222 N / 50 lbf
Load, Static 1,350 N / 303 lbf
Max Speed 25.40 mm/s / 1.00 in/s
Min Speed 24.64 mm/s / 0.97 in/s

Get Quote

*Please fill out the information below so we can best assist you: