LSRAM25L48

LSRAM25L48
LSRAM25L48

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class MM (h6), Steel, 1219.2 mm Long, Use with 25 mm Nominal Diameter Open Bushing Bearings

Lead Time:  Contact Factory   *

  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • Low Shaft Rails allow the design of more compact linear motion systems
  • Class MM (ISO h6 tolerance) 60 Case Shaft included
  • Y1=Y2 is standard. Special Y1 and overall length can be specified by customer.
  • Bolt down from top
  • Consists of black oxide steel rail and high carbon steel LinearRace shafting (HRC 60 min.).
  • LSRAs do not use standard predrilled, “T1” or "T2", shafting. The shafting uses a different hole pattern and configuration
  • Use only with Super Smart Ball bushing bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter25 mm
[A]21 mm
[A1]10.5 mm
[A1] Tolerance± 0.002 mm 
[A2]± 0.15 mm 
[A2]10.8 mm
[H]26 mm
[H] Tolerance± 0.02 mm 
[N]5.60 thru, 9.30 Dia C-Bore x 9.65 Deep 
Length1219.2 mm 
Recomended BoltM5 

Specifications

SpecificationsValue
ClassClass MM (h6) 
MaterialSteel 
Material, ShaftSteel 
Material, SupportSteel 
Option Predrilled (PD)Predrilled 
Support StyleLow Profile 
UPC Number662486474715 
Weight8.7 kg

Get Quote

*Please fill out the information below so we can best assist you: