LSRA24

LSRA24
LSRA24

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class L, Steel, Cut To Length, Use with 1.5 in Nominal Diameter Open Bushing Bearings

Lead Time:  Contact Factory   *

  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • Low Shaft Rails allow the design of more compact linear motion systems
  • Class L 60 Case Shaft included
  • Y1=Y2 is standard. Special Y1 can be specified by customer.
  • Bolt down from top
  • Consists of black oxide steel rail and high carbon steel LinearRace shafting (HRC 60 min.).
  • LSRAs do not use standard “PD” shafting. The shafting uses a different hole pattern and configuration
  • Use only with Super Smart Ball bushing bearings.

Dimensions

dimensions
DimensionValue
[d] Shaft, Nominal Diameter1.5 in
[A]0.93 in
[A1]0.465 in
[A2]0.69 in
[H]1.375 in
[H] Tolerance± 0.002 in 
[H1]0.7 in
[N]0.390 thru, 0.601 Dia C-Bore x 0.580 Deep 
[X] Dim4 in
[Y]2 in
Recomended Bolt3/8 

Specifications

SpecificationsValue
ClassClass L 
MaterialSteel 
Material, ShaftSteel 
Material, SupportSteel 
Option Predrilled (PD)Predrilled 
Support StyleLow Profile 
Weight7.69 lb/ft

Get Quote

*Please fill out the information below so we can best assist you: