LSRA20-XSL

LSRA20-XSL
LSRA20-XSL

Shaft Support, Continuous Support Assembly, Low Profile, Predrilled, Class L, Steel

Lead Time:  Contact Factory   *

  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports
  • These supports can be used horizontally or vertically.
  • Low Shaft Rails allow the design of more compact linear motion systems
  • Class L 60 Case Shaft included
  • Y1=Y2 is standard. Special Y1 can be specified by customer.
  • Bolt down from top
  • Consists of xxx
  • LSRAs do not use standard “PD” shafting. The shafting uses a different hole pattern and configuration
  • Use only with Super Smart Ball bushing bearings.

Dimensions

dimensions
DimensionValue
[H] Tolerance± 0.002 in 
[X] Dim3 in
[Y]1.5 in

Specifications

SpecificationsValue
ClassClass L 
MaterialSteel 
Material, ShaftSteel 
Material, SupportSteel 
Option Predrilled (PD)Predrilled 
Support StyleLow Profile 

Get Quote

*Please fill out the information below so we can best assist you: