LSR48 CTL 48.000

LSR48 CTL 48.000
Support Rail Inch

Support Rail Inch, 3.000 in Diameter, Standard

Lead Time:  2 Days*
$210.72 each**
Cut to Length:

Min: 1.0 in  Max: 48.0 in  Tolerance +/- 0.0625 in

Add to Cart

  • Low Shaft Rails allow the design of more compact linear motion systems
  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.
  • Support only. Shaft not included
  • These supports can be used horizontally or vertically.

Dimensions

Dimensions
Dimension Value
[A] 1.8750
[A2] 1.3750
[dia] 3.0000
[H] 2.7500
[H1] 1.4040

Specifications

Specification Value
Shaft Type Predrilled
Material, Shaft 1566 Carbon Steel
Hardness 60 Rockwell C Min.
Material, Support Steel
Length 1,219.200 mm / 48.000 in
Diameter 76 mm / 3.000 in
Weight 332.160 lb/ft

Get Quote

*Please fill out the information below so we can best assist you: