LL24B040-0100LEXAEEMD

LL24B040-0100LEXAEEMD

Actuator, Electrak LL, 24 Vdc, Dynamic Load: 4 kN Ball, Max Stroke Length: 100 mm, Control: Electrak Monitoring Package + low-level signal motor switching + external end-off-stroke limit switch inputs0.3 m long cables with flying leads

Lead Time:  11 Weeks*
$1599.22 each**

    • Robust and Reliable
    • Long-life Brushless motor drive system
    • Long-life Ball Screw and Nut assembly
    • Robust manual override design
    • Maintenance Free
    • All stainless free external hardware
    • Higher duty cycle
    • Thomson Electronic Monitoring Package

Dimensions

Dimensions
Dimension Value
A 327.6 mm (12.898 in)
B1 13.4 mm (0.528 in)
B2 21.6 mm (0.850 in)
B3 25.4 mm (1.000 in)
B4 12.8 mm (0.504 in)
C1 24.0 mm (0.945 in)
C2 10.9 mm (0.429 in)
C3 34.9 mm (1.375 in)
L 351.9 mm (13.854 in)
S 100.0 mm (3.937 in)

Specifications

Specification Value
Anti-Rotation No
Certifications CE
Special Connector Flying Leads
End Play, Max 1.200 mm / 0.047 in
IP Rating, Dynamic 66
IP Rating, Static 66, 69K
Manual Override No
Nominal Stroke 100.00 mm / 3.94 in
Screw Type Ball
Temperature Max 85 °C / 185 °F
Temperature Min -40 °C / -40 °F
Temperature Monitoring Yes
Voltage 24 Vdc
Voltage Tolerance 16.8-32 VDC
Maximum Current Draw 10.5 amp
Integrated Motor Control Yes
Electronic Load Monitoring Yes
Control Low Level Switching
Feedback None
Serialized No
Smart Actuation Yes
Stroke Tolerance 2.000 mm / 0.079 in
Contains Liquids No
Returnable No
Warranty 12 Months

Performance

Max Speed and Current vs Load

Performance Value
Duty Cycle 35%
Load, Dynamic 4,000 N / 899 lbf
Load, Static 10,000 N / 2,248 lbf
Max Speed 30.00 mm/s / 1.18 in/s
Min Speed 30.00 mm/s / 1.18 in/s

Get Quote

*Please fill out the information below so we can best assist you: